Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Visserie - Boulonnerie - Acier Inoxydable
Metric machine scews
Reference 64213 - Mushroom head square neck screw - ISO 8677 - DIN 603 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
...
Reference 64213 - Mushroom head square neck screw - ISO 8677 - DIN 603 - Stainless steel A4
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Acton 642138X100
Vertical Mode
Expand Table
Reset filters
EN
1/5
Reference
REF
matière
MAT
DxL
DXL
Screw nominal diameter
D [mm]
Length
L [mm]
Head height
K [mm]
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
642138X25
Inox A4
8x25
8
25
4.5
642138X30
Inox A4
8x30
8
30
4.5
642138X35
Inox A4
8x35
8
35
4.5
642138X40
Inox A4
8x40
8
40
4.5
642138X45
Inox A4
8x45
8
45
4.5
642138X50
Inox A4
8x50
8
50
4.5
642138X60
Inox A4
8x60
8
60
4.5
642138X70
Inox A4
8x70
8
70
4.5
642138X80
Inox A4
8x80
8
80
4.5
642138X90
Inox A4
8x90
8
90
4.5
642138X100
Inox A4
8x100
8
100
4.5
642138X110
Inox A4
8x110
8
110
4.5
642138X120
Inox A4
8x120
8
120
4.5
642138X130
Inox A4
8x130
8
130
4.5
642138X140
Inox A4
8x140
8
140
4.5
642138X150
Inox A4
8x150
8
150
4.5
6421310X20
Inox A4
10x20
10
20
5.0
6421310X25
Inox A4
10x25
10
25
5.0
6421310X30
Inox A4
10x30
10
30
5.0
Show compressed display (64 products)
Part information
Similar parts
Request for quote (RFQ)
Visserie - Boulonnerie - Acier Inoxydable
- Reference 64213
Order number
acton_642138X100
Shorttext
Mushroom head square neck screw - ISO 8677 - DIN 603 - Stainless steel A4
Latest change
06.08.2024 08:36:30
Unit
Keywords
Mushroom head
Stainless steel
square neck
Classifications
By Functionality
BYFUNC_CONNECTING Connecting
BYFUNC_SCREWING Screwing
CNS
CNSERPBASE Object Properties
ECLASS 14.0
23-11-01-19 Machine screw with head, without drive
ECLASS 5.0
23-11-01-19 Cap screw (no wrenching configuration specified)
Shape code letter
A
Shape code letter, acc. to standard
DIN 962
Thread code letter
M
Thread code letter, acc. to standard
DIN 202
Dimension standard
DIN 603
Product class
C
Product class, acc. to standard
DIN ISO 4759-1
Tolerance
8g
Tolerance , acc. to standard
DIN 13-13
ETIM 10.0
EC002354 T-head bolt
ETIM 7.0
EC002346 Mushroom head bolt
Standards
DIN-6x-60x-DIN 603 DIN 603
ISO-8x-86x-ISO 8677 ISO 8677
Compare multiple parts
Add at least 2 products with
Upload geometry
Add one more to start
Compare (0/4)